Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2006-1671/1000-848 |
2006-1671/1000-851 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
45.52 € | 1 | Available | 3 Days | ||
42.27 € | 1 | Available | 3 Days |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 15 | Clamp width(mm) | 15 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 15 | Min. stripping length(mm) | 13 | Nominal current(A) | 30 |
Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 6 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 10 | AWG (min.) | 20 |
AWG max. | 10 | No. of rows | 1 | Pins per row | 4 |
Colour | Grey | Connector type (category) | N terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + test option |