Industrial terminal block 5.20 mm Pull spring【1-50 Pieces Per Package】 (2003-7640)

Industrial terminal block 5.20 mm Pull spring 2003-7640

Click on this image to zoom in.

Click on this image to zoom in.

  • Industrial terminal block 5.20 mm Pull spring 2003-7640
  • Industrial terminal block 5.20 mm Pull spring 2003-7640
  • Industrial terminal block 5.20 mm Pull spring 2003-7640
  • Industrial terminal block 5.20 mm Pull spring 2003-7640
  • Industrial terminal block 5.20 mm Pull spring 2003-7640
  • Industrial terminal block 5.20 mm Pull spring 2003-7640
  • Volume Discount

Product Details:

Manufacturer part number: 2003-7640

Brand: WAGO

Price: 174.89

Delivery time: 8 Days


Technical Data:

Number of pins: 2 Pole

Product size (height): 42.30 mm

Product size (length): 5.2 mm

Stripping length (max.): 10 mm

Min. stripping length: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2003-7640

Part Number
2003-7640
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Max. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG max. No. of rows Pins per row Contamination level Weight
(g)
Type (misc.) Configuration Connector features Industrial goods

174.89 €

50 Pieces Per Package

1 pack Available 8 Days 242.305.210-3225042.51231314.231-L-Yes

Loading...

  1. 1

Basic information

Product size (width)(mm) 5.2 Clamp width(mm) 5.20 Min. cross section (flexible)(mm²) 0.25
Min. cross section (inflexible)(mm²) 0.25 AWG (min.) 22 Colour Grey
Connector type (category) Industrial terminal block Connection (components) Pull spring

This page is Industrial terminal block 5.20 mm Pull spring, part number 2003-7640.
You can find the detail information about specifications and dimensions on part number 2003-7640.

Variation of this product

Part Number
2003-6643
2003-6645
2003-6646
2003-7641
2003-7642
2003-7645
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Max. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG max. No. of rows Pins per row Contamination level Weight
(g)
Type (misc.) Configuration Connector features Industrial goods

283.12 €

50 Pieces Per Package

1 pack Available 8 Days 544.305.210-2040042.5123-320.441---Yes

311.55 €

50 Pieces Per Package

1 pack Available 8 Days 544.305.210-2440042.5123-320.148-Terre-Yes

311.55 €

50 Pieces Per Package

1 pack Available 74 Days 544.305.210-2440042.5123-320.148-Terre-Yes

4.71 €

1 Available 3 Days 3--1210322502.5041431--NT/L/PTerre+ N disconnect slide-

3.40 €

1 Available 3 Days 2--1210324002.5041421--L/LL--

5.01 €

1 Available 3 Days 3--1210322502.5041431--L/L/PETerre--

Tech Support