Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-562/281-420 |
280-572/281-420 |
280-572/281-434 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Pins per row | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|
503.08 € | 50 Pieces Per Package | 1 pack | 7 Days | 1 | 55.50 | - | + red LED | |||
969.19 € | 50 Pieces Per Package | 1 pack | 7 Days | 3 | 63.50 | 2 | + 1 diode | |||
487.40 € | 50 Pieces Per Package | 1 pack | 8 Days | 2 | 63.50 | 2 | + PG connector |
Loading...
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 |
---|---|---|---|---|---|
Min. stripping length(mm) | 8 | Nominal current(A) | 20 | Nominal voltage(V) | 24 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 14 |
No. of rows | 2 | Colour | Grey | Connector type (category) | LED terminal |
Configuration | L | Connection (components) | Pull spring | Industrial goods | Yes |