Optocoupler module

Optocoupler module

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
286-723
286-791
286-794
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Min. pick-up voltage
(Vdc)
Max. temperature
(°C)

130.71 €

1 9 Days --

30.24 €

1 25 Days 15+40

50.93 €

1 Available 10 Days 18+60

Loading...

  1. 1

Basic information

Product size (width)(mm) 10 Nominal voltage(V) 24 Control voltage (min.)(Vdc) 24
Control voltage (max.)(Vdc) 24 Switching voltage (max.)(Vdc) 60 Switching voltage (min.)(Vdc) 20
Switching current (max.)(A) 0.1 Max. pick-up voltage(Vdc) 30 Min. temperature(°C) -25
Weight(g) 15.7 Colour Grey Connection (components) Connector
Relay type (category) Optocoupler

Tech Support