PE connection block 16 mm²【12 Pieces Per Package】

PE connection block 16 mm²

Product Details:

Manufacturer part number: 812-110

Brand: WAGO

Price: 78.43

Delivery time: 31 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

812-110

Part Number
812-110
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.43 €

12 Pieces Per Package

1 pack 31 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 38 Stripping length (max.)(mm) 10 Weight(g) 42.67
Compatible with series (Wago) 812 Colour Green-yellow Accessory type (serial terminals) Terminal block
Connection (components) Spring-loaded terminal Industrial goods Yes

This page is PE connection block 16 mm², part number 812-110.
You can find the detail information about specifications and dimensions on part number 812-110.

Tech Support