Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product size (height)(mm) | 37.1 | Product size (width)(mm) | 12 | Clamp width(mm) | 12 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 20 | Min. stripping length(mm) | 18 | Nominal current(A) | 76 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 16 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 25 | AWG (min.) | 20 | AWG max. | 4 |
No. of rows | 1 | Colour | Green-yellow | Connector type (category) | PG terminal |
Connection (components) | Push-in connector | Connector features | + CAGE CLAMP® | Industrial goods | Yes |