Manufacturer part number: 2116-5307
Brand: WAGO
Price: 229.68 €
Delivery time: 26 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2116-5307
Number of pins(Pole) | 3 | Product size (height)(mm) | 37.1 | Product size (length)(mm) | 113.50 |
---|---|---|---|---|---|
Product size (width)(mm) | 12 | Clamp width(mm) | 12 | Nominal current(A) | 90 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 16 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 25 | Pins per row | 3 | Colour | Green-yellow |
Connector type (category) | PG terminal | Connector features | + lever | Industrial goods | Yes |
This page is PG terminal 12 mm with lever and push-button, part number 2116-5307.
You can find the detail information about specifications and dimensions on part number 2116-5307.