Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of pins(Pole) | 2 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 61.50 |
---|---|---|---|---|---|
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 12 |
Min. stripping length(mm) | 10 | Nominal current(A) | 24 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 22 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 2 | Colour | Green-yellow | Connector type (category) | PG terminal |
Connection (components) | Push-in connector | Connector features | + CAGE CLAMP® | Industrial goods | Yes |