• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Potential block 726【10 Pieces Per Package】

Potential block 726

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
726-601
726-602
726-612
726-652
726-661
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max.
-

895.24 €

10 Pieces Per Package

1 pack 8 Days -1329-240.2160.082.5286

1,059.25 €

10 Pieces Per Package

1 pack Available 26 Days 132-08760.2160.082.5286
-

1,059.25 €

10 Pieces Per Package

1 pack Available 26 Days 132-08760.2160.082.5286
-

1,059.25 €

10 Pieces Per Package

1 pack Available 26 Days 132-716-0.2160.082.5286
-

895.24 €

10 Pieces Per Package

1 pack 26 Days -1321716760.082.500.2162414

Loading...

  1. 1

Basic information

Number of pins(Pole) 32 Product size (width)(mm) 34.60 Colour Grey
Connector type (category) PD terminal Configuration L Connection (components) Pull spring
Industrial goods Yes

Tech Support