Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
289-102
Product size (depth)(mm) | 62.5 | Product size (height)(mm) | 32 | Product size (width)(mm) | 42.5 |
---|---|---|---|---|---|
Operating current(A) | 3 | Operating voltage | 250 V (AC/DC) | Min. cross section(mm²) | 0.08 |
Cross section (max.)(mm²) | 2.5 | Min. temperature(°C) | -25 | Max. temperature(°C) | +40 |
Connection (components) | Pull spring | Connection | CAGE CLAMP® series 236 | Transfer module type (category) | Transfer module |
Transfer module features | self-assembly |
This page is Self-assembly Module, DIN Rail Mounting, part number 289-102.
You can find the detail information about specifications and dimensions on part number 289-102.