Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-608 |
280-609 |
280-618 |
280-619 |
280-628 |
280-629 |
280-636 |
280-638 |
280-639 |
280-762 |
280-763 |
280-764 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | No. of rows | Pins per row | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.45 € | 1 | Available | 7 Days | 4 | - | 12 | 9 | 8 | 2 | 4 | - | ||
12.67 € | 1 | Available | 3 Days | 6 | - | 17 | 9 | 8 | 3 | 4 | - | ||
7.35 € | 1 | Available | 7 Days | 4 | - | 12 | 9 | 8 | 2 | 2 | - | ||
6.71 € | 1 | 7 Days | 6 | - | 17 | 9 | 8 | 3 | 2 | - | |||
17.99 € | 1 | Available | 7 Days | 8 | - | 22 | 9 | 8 | 4 | 4 | - | ||
19.16 € | 1 | Available | 7 Days | 10 | - | 27 | 9 | 8 | 5 | 4 | - | ||
27.85 € | 1 | Available | 7 Days | 14 | 37 | 37 | 8 | - | 7 | 4 | 60.002 | ||
13.75 € | 1 | Available | 7 Days | 8 | - | 22 | 9 | 8 | 4 | 2 | - | ||
15.87 € | 1 | Available | 7 Days | 10 | - | 27 | 9 | 8 | 5 | 2 | - | ||
8.93 € | 1 | Available | 7 Days | 8 | - | 15 | 9 | 8 | 2 | 4 | - | ||
12.67 € | 1 | Available | 7 Days | 12 | - | 20 | 9 | 8 | 3 | 4 | - | ||
17.99 € | 1 | Available | 7 Days | 16 | - | 25 | 9 | 8 | 4 | 4 | - |
Loading...
Product size (height)(mm) | 28 | Clamp width(mm) | 5 | Nominal current(A) | 10 |
---|---|---|---|---|---|
Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | Contamination level | 3 | Colour | Grey |
Connector type (category) | Base terminal block | Configuration | L | Connection (components) | Pull spring |
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
Product size (width)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
No. of rows
Pins per row
Weight(g)
Filter by standard shipping days
Optional Attributes