Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-502/281-603 |
280-502/281-605 |
280-502/281-607 |
280-502/281-608 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Nominal voltage (V) | |
---|---|---|---|---|---|---|---|---|
912.77 € | 50 Pieces Per Package | 1 pack | Available | 22 Days | 1 | 48 | ||
934.63 € | 50 Pieces Per Package | 1 pack | Available | 22 Days | 1 | 115 | ||
912.77 € | 50 Pieces Per Package | 1 pack | Available | 22 Days | 2 | 110 | ||
1,102.99 € | 50 Pieces Per Package | 1 pack | Available | 22 Days | 1 | 230 |
Loading...
Product size (height)(mm) | 58.50 | Product size (width)(mm) | 5 | Clamp width(mm) | 5 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal current(A) | 20 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 14 |
No. of rows | 1 | Pins per row | 2 | Colour | Grey |
Connector type (category) | Terminal | Configuration | L | Connection (components) | Pull spring |
Connector features | + TVS diode | Industrial goods | Yes |