Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-502/281-590 |
280-502/281-591 |
280-502/281-593 |
280-502/281-594 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | |
---|---|---|---|---|---|---|---|
945.57 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 48 | ||
967.43 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 60 | ||
967.43 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 24 | ||
945.57 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 110 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 39.50 | Product size (width)(mm) | 10 |
---|---|---|---|---|---|
Clamp width(mm) | 10 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 20 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 2 |
Colour | Grey | Connector type (category) | Terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + TVS diode | Industrial goods | Yes |