Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
870-523/281-582 |
870-523/281-584 |
870-523/281-585 |
870-523/281-586 |
870-523/281-587 |
870-523/281-588 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Nominal voltage (V) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
323.81 € | 25 Pieces Per Package | 1 pack | 7 Days | 1 | 24 | 10.9 | |||
268.89 € | 25 Pieces Per Package | 1 pack | 26 Days | 1 | 60 | 10.416 | |||
348.72 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 115 | 10.416 | ||
348.72 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 24 | 12.1 | ||
268.89 € | 25 Pieces Per Package | 1 pack | 25 Days | 1 | 110 | 12.2 | |||
348.72 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 230 | 10.9 |
Loading...
Product size (height)(mm) | 40 | Product size (length)(mm) | 10 | Product size (width)(mm) | 10 |
---|---|---|---|---|---|
Clamp width(mm) | 10 | Stripping length (max.)(mm) | 6 | Nominal current(A) | 20 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 12 |
No. of rows | 1 | Pins per row | 2 | Colour | Grey |
Connector type (category) | Terminal | Configuration | L | Connection (components) | Pull spring |
Connector features | + varistor | Industrial goods | Yes |