Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
870-523/281-579 |
870-523/281-580 |
870-523/281-581 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
469.47 € | 25 Pieces Per Package | 1 pack | 8 Days | 24 | 10.9 | |||
469.47 € | 25 Pieces Per Package | 1 pack | 26 Days | 110 | 10.416 | |||
469.47 € | 25 Pieces Per Package | 1 pack | 8 Days | 230 | 12.1 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 40 | Product size (length)(mm) | 10 |
---|---|---|---|---|---|
Product size (width)(mm) | 10 | Clamp width(mm) | 10 | Stripping length (max.)(mm) | 6 |
Nominal current(A) | 20 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 2 |
Colour | Grey | Connector type (category) | Terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + discharge tube | Industrial goods | Yes |