Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
826-159 |
826-159/000-006 |
826-159/000-016 |
826-160 |
826-160/000-006 |
826-160/000-016 |
826-161 |
826-161/000-006 |
826-161/000-016 |
826-162 |
826-163 |
826-164 |
826-166 |
826-167 |
826-168 |
826-169 |
826-170 |
826-171 |
826-172 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Pins per row | Weight (g) | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.43 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 23.55 | 7 | 42.5 | - | 4.651 | Grey | ||
169.43 € | 50 Pieces Per Package | 1 pack | Available | 22 Days | - | - | - | - | - | - | - | ||
207.68 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 23.55 | 7 | 42.5 | - | 4.79 | Green-yellow | ||
169.43 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 23.55 | 7 | 42.5 | - | 4.577 | Grey | ||
169.43 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 23.55 | 7 | 42.5 | - | 4.737 | Blue | ||
207.68 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 23.55 | 7 | 42.5 | - | 5.237 | Green-yellow | ||
202.21 € | 50 Pieces Per Package | 1 pack | Available | 22 Days | - | - | - | - | - | - | - | ||
202.21 € | 50 Pieces Per Package | 1 pack | Available | 23 Days | 1 | 23.55 | 7 | 42.5 | - | 6.031 | Blue | ||
229.55 € | 50 Pieces Per Package | 1 pack | Available | 22 Days | 1 | 23.55 | 7 | 42.5 | - | 6.691 | Green-yellow | ||
315.92 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 23.55 | 15.50 | 42.5 | 2 | 12.2 | Grey | ||
431.79 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 3 | 23.55 | 22.50 | 42.5 | 3 | 16.745 | Grey | ||
556.40 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 29.50 | 23.55 | 42.5 | 4 | 21.972 | Grey | ||
781.59 € | 50 Pieces Per Package | 1 pack | 22 Days | 6 | 42.50 | 23.55 | 43.50 | 6 | 35.064 | Grey | |||
453.65 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | - | - | - | - | - | - | - | ||
512.68 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 8 | 42.50 | 23.55 | 57.50 | 8 | 46.01 | Grey | ||
573.89 € | 25 Pieces Per Package | 1 pack | Available | 22 Days | 9 | 42.50 | 23.55 | 64.50 | 9 | 48.747 | Grey | ||
628.56 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 42.50 | 23.55 | 71.50 | 10 | 53.974 | Grey | ||
278.76 € | 10 Pieces Per Package | 1 pack | Available | 22 Days | 11 | 42.50 | 23.55 | 78.50 | 11 | 59.361 | Grey | ||
304.99 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 12 | 42.50 | 23.55 | 85.50 | 12 | 64.748 | Grey |
Loading...
Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 | Nominal current(A) | 32 |
---|---|---|---|---|---|
Nominal voltage(V) | 320 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 |
AWG max. | 12 | Connector type (category) | Continuity | Connection (components) | Spring-loaded terminal |
Connector features | + CAGE CLAMP® | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Pins per row
Weight(g)
Colour
Filter by standard shipping days
Optional Attributes