Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2001-552 |
2001-553 |
2001-554 |
2001-556 |
2001-557 |
2001-558 |
2001-560 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | No. of rows | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
105.31 € | 25 Pieces Per Package | 1 pack | 7 Days | 2 | 8.40 | 2 | 4.304 | |||
156.85 € | 25 Pieces Per Package | 1 pack | 7 Days | 3 | 12.60 | 3 | 6.456 | |||
207.27 € | 25 Pieces Per Package | 1 pack | 26 Days | 4 | 16.80 | 4 | 8.608 | |||
128.84 € | 10 Pieces Per Package | 1 pack | 26 Days | 6 | 25.2 | 6 | 12.912 | |||
145.65 € | 10 Pieces Per Package | 1 pack | 7 Days | 7 | 29.40 | 7 | 15.064 | |||
168.05 € | 10 Pieces Per Package | 1 pack | 26 Days | 8 | 33.60 | 8 | 17.216 | |||
207.27 € | 10 Pieces Per Package | 1 pack | 7 Days | 10 | 42 | 10 | 22 |
Loading...
Product size (width)(mm) | 4.2 | Clamp width(mm) | 4.20 | Stripping length (max.)(mm) | 9 |
---|---|---|---|---|---|
Nominal current(A) | 18 | Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 22 | AWG max. | 14 | Pins per row | 1 |
Contamination level | 3 | Colour | Grey | Connector type (category) | Punch-down block |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
No. of rows
Weight(g)
Filter by standard shipping days
Optional Attributes