Manufacturer part number: 2004-554
Brand: WAGO
Price: 289.68 €
Delivery time: 6 Days
Number of pins: 4 Pole
Product size (length): 24.80 mm
No. of rows: 4
Weight: 17.98 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2004-554
Part Number
|
---|
2004-554 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | No. of rows | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
289.68 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 24.80 | 4 | 17.98 |
Loading...
Product size (width)(mm) | 6.20 | Clamp width(mm) | 6.20 | Stripping length (max.)(mm) | 11 |
---|---|---|---|---|---|
Nominal current(A) | 32 | Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 20 | AWG max. | 10 | Pins per row | 1 |
Contamination level | 3 | Colour | Grey | Connector type (category) | Punch-down block |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is TOPJOB S connector strip 2004, part number 2004-554.
You can find the detail information about specifications and dimensions on part number 2004-554.
Part Number |
---|
2004-553 |
2004-555 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Product size (length) (mm) | No. of rows | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
218.63 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 3 | 18.60 | 3 | 13.485 | ||
153.03 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 5 | 31 | 5 | 22.475 |