Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-510 |
280-548 |
280-549 |
280-550 |
280-551 |
280-552 |
280-557 |
280-558 |
280-597 |
280-889 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Nominal voltage (V) | AWG max. | Contamination level | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
458.27 € | 50 Pieces Per Package | 1 pack | 77 Days | 6 | 49.50 | 400 | 14 | - | Grey | - | |||
335.01 € | 40 Pieces Per Package | 1 pack | 7 Days | 3 | 76.50 | 500 | 14 | - | Grey | - | |||
190.47 € | 40 Pieces Per Package | 1 pack | 7 Days | 3 | 76.50 | 500 | 14 | - | Grey | L | |||
173.65 € | 40 Pieces Per Package | 1 pack | 7 Days | 3 | 76.50 | 500 | 14 | - | Grey | L | |||
173.65 € | 40 Pieces Per Package | 1 pack | 7 Days | 3 | 76.50 | 500 | 14 | - | Blue | N | |||
168.05 € | 40 Pieces Per Package | 1 pack | 7 Days | 3 | 76.50 | 500 | 14 | - | Blue | - | |||
368.63 € | 40 Pieces Per Package | 1 pack | 7 Days | 6 | 76.50 | 500 | 14 | - | Grey | - | |||
436.17 € | 40 Pieces Per Package | 1 pack | Available | 30 Days | 3 | 76.50 | 500 | 14 | - | Grey | - | ||
487.40 € | 40 Pieces Per Package | 1 pack | 7 Days | 1 | 76.50 | - | 14 | - | Green-yellow | Terre | |||
252.09 € | 50 Pieces Per Package | 1 pack | 8 Days | 3 | 49.50 | 400 | 12 | 3 | Grey | L |
Loading...
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 |
---|---|---|---|---|---|
Min. stripping length(mm) | 8 | Nominal current(A) | 20 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | No. of rows | 3 | Pins per row | 2 |
Connector type (category) | Tripleport continuity | Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Nominal voltage(V)
AWG max.
Contamination level
Colour
Configuration
Filter by standard shipping days
Optional Attributes