Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-3201 |
2002-3203 |
2002-3204 |
2002-3207 |
2002-3217 |
2002-3227 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins (Pole) | Nominal voltage (V) | Cross section (mm²) | Type (misc.) | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.61 € | 1 | Available | 3 Days | 3 | 500 | 0.25 - 2.5 / 4 (rigid / flexible) | L/L/L | Grey | L | ||
5.75 € | 1 | Available | 3 Days | 3 | 500 | 0.25 - 2.5 / 4 (rigid / flexible) | L/L/N | Grey | N | ||
5.23 € | 1 | Available | 3 Days | 3 | 500 | 0.25 - 2.5 / 4 (rigid / flexible) | N/N/N | Blue | N | ||
9.99 € | 1 | Available | 3 Days | 1 | - | 0.25 - 2.5/4 (rigid/flexible) | PE (6-conductor) | Green-yellow | Terre | ||
8.40 € | 1 | Available | 3 Days | 3 | 500 | 0.25 - 2.5 / 4 (rigid / flexible) | PE/N/L | Grey | L | ||
8.40 € | 1 | Available | 8 Days | 3 | 500 | 0.25 - 2.5 / 4 (rigid / flexible) | PE/L/L | Grey | L |
Loading...
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 12 |
---|---|---|---|---|---|
Min. stripping length(mm) | 10 | Nominal current(A) | 24 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 22 | AWG max. | 14 | No. of rows | 3 |
Pins per row | 2 | Connector type (category) | Tripleport continuity | Connection (components) | Pull spring |
Configure
Basic Attributes
Number of pins(Pole)
Nominal voltage(V)
Cross section(mm²)
Type (misc.)
Colour
Configuration
Filter by standard shipping days
Optional Attributes