Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
279-501 |
279-504 |
279-508 |
279-527 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Colour | Connector type (category) | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|
141.61 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2 | Grey | Dualport continuity | L | - | ||
147.05 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2 | Blue | Dualport continuity | N | Complies with ATEX Ex I standards | ||
300.61 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | Grey | Dualport continuity | L | - | ||
315.92 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 4 | Grey | Dualport PG terminal | L | - |
Loading...
Product size (height)(mm) | 39 | Product size (width)(mm) | 4 | Clamp width(mm) | 4 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal current(A) | 18 |
Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 1.5 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 28 |
AWG max. | 16 | No. of rows | 2 | Pins per row | 2 |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Colour
Connector type (category)
Configuration
Connector features
Filter by standard shipping days
Optional Attributes