Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
862-1533 |
862-1593 |
862-9533 |
862-9633 |
862-9693 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | |
---|---|---|---|---|---|---|---|
671.15 € | 250 Pieces Per Package | 1 pack | 6 Days | Black | |||
671.15 € | 250 Pieces Per Package | 1 pack | 6 Days | Black | |||
727.17 € | 250 Pieces Per Package | 1 pack | 6 Days | Black | |||
727.17 € | 250 Pieces Per Package | 1 pack | 6 Days | White | |||
727.17 € | 250 Pieces Per Package | 1 pack | 6 Days | White |
Loading...
Number of pins(Pole) | 3 | Product size (height)(mm) | 35 | Product size (length)(mm) | 27.50 |
---|---|---|---|---|---|
Product size (width)(mm) | 36 | Stripping length (max.)(mm) | 11 | Min. stripping length(mm) | 10 |
Nominal current(A) | 32 | Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 20 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 3 | Connector type (category) | Appliance connector | Connection (components) | Spring-loaded terminal |
Industrial goods | Yes |