Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
862-1504 |
862-1504/999-950 |
862-1534/999-950 |
862-1594/999-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Nominal voltage (V) | |
---|---|---|---|---|---|---|---|---|
745.09 € | 200 Pieces Per Package | 1 pack | 8 Days | 22.30 | 500 | |||
1,137.25 € | 200 Pieces Per Package | 1 pack | 8 Days | 22.30 | 440 | |||
1,137.25 € | 200 Pieces Per Package | 1 pack | 26 Days | - | - | |||
1,137.25 € | 200 Pieces Per Package | 1 pack | 26 Days | 27.50 | 440 |
Loading...
Number of pins(Pole) | 4 | Product size (height)(mm) | 35 | Product size (width)(mm) | 48.00 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 11 | Min. stripping length(mm) | 10 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 20 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 4 | Colour | Black | Connector type (category) | Appliance connector |
Connection (components) | Spring-loaded terminal | Industrial goods | Yes |