Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of pins(Pole) | 4 | Product size (height)(mm) | 35 | Product size (width)(mm) | 48.00 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 11 | Min. stripping length(mm) | 10 | Nominal current(A) | 28 |
Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 20 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 4 |
Colour | Black | Connector type (category) | Appliance connector | Connection (components) | Spring-loaded terminal |
Industrial goods | Yes |