Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
862-2594 |
862-2634 |
862-2694 |
862-8504 |
862-8534 |
862-8594 |
862-8634 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | |
---|---|---|---|---|---|---|---|
715.96 € | 200 Pieces Per Package | 1 pack | 7 Days | Black | |||
715.96 € | 200 Pieces Per Package | 1 pack | 8 Days | White | |||
715.96 € | 200 Pieces Per Package | 1 pack | 8 Days | White | |||
756.31 € | 200 Pieces Per Package | 1 pack | 8 Days | Black | |||
756.31 € | 200 Pieces Per Package | 1 pack | 7 Days | Black | |||
756.31 € | 200 Pieces Per Package | 1 pack | 8 Days | - | |||
756.31 € | 200 Pieces Per Package | 1 pack | 8 Days | White |
Loading...
Number of pins(Pole) | 4 | Product size (height)(mm) | 35 | Product size (length)(mm) | 27.50 |
---|---|---|---|---|---|
Product size (width)(mm) | 48.00 | Stripping length (max.)(mm) | 11 | Min. stripping length(mm) | 10 |
Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 20 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 4 |
Connector type (category) | Appliance connector | Connection (components) | Spring-loaded terminal | Industrial goods | Yes |