Manufacturer part number: 862-525
Brand: WAGO
Price: 901.96 €
Delivery time: 7 Days
Product size (length): 27.50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
862-525
Number of pins(Pole) | 5 | Product size (height)(mm) | 35 | Product size (width)(mm) | 60 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 11 | Min. stripping length(mm) | 10 | Nominal current(A) | 28 |
Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 20 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 5 |
Colour | Black | Connector type (category) | Appliance connector | Connection (components) | Spring-loaded terminal |
Industrial goods | Yes |
This page is 4-conductor chassis-mount terminal strip 862, 5-pole, for mounting via M3 screw and nut or self-tapping screw, part number 862-525.
You can find the detail information about specifications and dimensions on part number 862-525.
Part Number |
---|
862-505 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (length) (mm) |
---|---|---|---|---|---|---|---|
901.96 € | 200 Pieces Per Package | 1 pack | 7 Days | 22.30 |