Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-622 |
280-632 |
280-676 |
280-695 |
280-805 |
280-836 |
280-839 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|
134.44 € | 50 Pieces Per Package | 1 pack | 25 Days | 1 | Grey | L | |||
123.24 € | 50 Pieces Per Package | 1 pack | 9 Days | 1 | Blue | N | |||
156.85 € | 50 Pieces Per Package | 1 pack | 10 Days | 1 | Blue | N | |||
179.27 € | 50 Pieces Per Package | 1 pack | 9 Days | 4 | Orange | - | |||
156.85 € | 50 Pieces Per Package | 1 pack | 9 Days | 1 | Orange | - | |||
151.25 € | 50 Pieces Per Package | 1 pack | 25 Days | 1 | Grey | L | |||
179.27 € | 50 Pieces Per Package | 1 pack | 10 Days | 1 | Blue | N |
Loading...
Product size (height)(mm) | 52.50 | Product size (width)(mm) | 5 | Clamp width(mm) | 5 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal current(A) | 10 |
Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 4 |
Contamination level | 3 | Connector type (category) | N terminal | Connection (components) | Pull spring |
Connector features | + separator | Industrial goods | Yes |