4-conductor Ex e II terminal block 264【100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

264-280

Part Number
264-280
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

174.89 €

100 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 22.10 Product size (width)(mm) 10
Clamp width(mm) 10 Stripping length (max.)(mm) 9 Min. stripping length(mm) 8
Nominal current(A) 23 Nominal voltage(V) 690 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 28 AWG max. 14 No. of rows 1
Pins per row 4 Colour Grey Connector type (category) Terminal
Configuration L Connection (components) Pull spring Connector features Complies with ATEX Ex-e II standards
Industrial goods Yes

This page is 4-conductor Ex e II terminal block 264, part number 264-280.
You can find the detail information about specifications and dimensions on part number 264-280.

Tech Support