Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
262-232 |
262-233 |
262-234 |
262-236 |
262-237 |
262-238 |
262-239 |
262-240 |
262-241 |
262-242 |
262-282 |
262-283 |
262-284 |
262-285 |
262-286 |
262-287 |
262-288 |
262-289 |
262-290 |
262-291 |
262-292 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (width) (mm) | No. of rows | |
---|---|---|---|---|---|---|---|---|---|
348.72 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 2 | 38.50 | 2 | ||
508.32 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 50.50 | 3 | ||
509.80 € | 100 Pieces Per Package | 1 pack | 8 Days | 4 | 62.50 | 4 | |||
486.44 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 6 | 86.50 | 6 | ||
562.97 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 7 | 98.50 | 7 | ||
565.83 € | 50 Pieces Per Package | 1 pack | 25 Days | 8 | 110.50 | 8 | |||
633.05 € | 50 Pieces Per Package | 1 pack | 26 Days | 9 | 122.50 | 9 | |||
398.99 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 10 | 134.50 | 10 | ||
442.72 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 11 | 146.50 | 11 | ||
479.89 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 12 | 158.50 | 12 | ||
348.72 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 2 | 28.40 | 2 | ||
508.32 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 3 | 40.40 | 3 | ||
581.51 € | 100 Pieces Per Package | 1 pack | 25 Days | 4 | 52.40 | 4 | |||
722.69 € | 100 Pieces Per Package | 1 pack | 25 Days | 5 | 64.40 | 5 | |||
486.44 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 6 | 76.40 | 6 | ||
562.97 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 7 | 88.40 | 7 | ||
565.83 € | 50 Pieces Per Package | 1 pack | 25 Days | 8 | 100.40 | 8 | |||
633.05 € | 50 Pieces Per Package | 1 pack | 25 Days | 9 | 112.40 | 9 | |||
398.99 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 10 | 124.40 | 10 | ||
436.17 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 11 | 136.40 | 11 | ||
479.89 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 12 | 148.40 | 12 |
Loading...
Product size (height)(mm) | 23 | Clamp width(mm) | 12 | Stripping length (max.)(mm) | 10 |
---|---|---|---|---|---|
Min. stripping length(mm) | 9 | Nominal current(A) | 30 | Nominal voltage(V) | 550 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 20 | AWG max. | 12 |
Pins per row | 4 | Colour | Grey | Connector type (category) | Punch-down block |
Configuration | L | Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (width)(mm)
No. of rows
Filter by standard shipping days
Optional Attributes