Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
264-232 |
264-233 |
264-234 |
264-235 |
264-236 |
264-237 |
264-238 |
264-239 |
264-240 |
264-241 |
264-242 |
264-282 |
264-283 |
264-284 |
264-285 |
264-286 |
264-287 |
264-288 |
264-289 |
264-290 |
264-291 |
264-292 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (max.) (mm) | No. of rows | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
330.53 € | 100 Pieces Per Package | 1 pack | 8 Days | 2 | - | 36 | 9 | 2 | - | |||
562.97 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 3 | - | 46 | 9 | 3 | - | ||
644.25 € | 100 Pieces Per Package | 1 pack | 7 Days | 4 | - | 56 | 9 | 4 | - | |||
789.92 € | 100 Pieces Per Package | 1 pack | 26 Days | 5 | - | 66 | 9 | 5 | - | |||
530.17 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 6 | 76 | 76 | 8 | 5 | 39.557 | ||
543.41 € | 50 Pieces Per Package | 1 pack | 25 Days | 7 | 86 | 86 | 8 | 6 | 46.224 | |||
615.12 € | 50 Pieces Per Package | 1 pack | 26 Days | 8 | 96 | 96 | 8 | 7 | 52.564 | |||
689.08 € | 50 Pieces Per Package | 1 pack | 26 Days | 9 | - | 106 | 9 | 9 | - | |||
760.79 € | 50 Pieces Per Package | 1 pack | 25 Days | 10 | - | 116 | 9 | 10 | - | |||
1,663.87 € | 100 Pieces Per Package | 1 pack | 25 Days | 11 | - | 126 | 9 | 11 | - | |||
519.24 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 12 | - | 136 | 9 | 12 | - | ||
308.12 € | 100 Pieces Per Package | 1 pack | 25 Days | 2 | - | 27 | 9 | 2 | - | |||
562.97 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 3 | - | 37 | 9 | 3 | - | ||
644.25 € | 100 Pieces Per Package | 1 pack | 25 Days | 4 | - | 47 | 9 | 4 | - | |||
789.92 € | 100 Pieces Per Package | 1 pack | 25 Days | 5 | - | 57 | 9 | 5 | - | |||
812.32 € | 100 Pieces Per Package | 1 pack | 25 Days | 6 | - | 67 | 9 | 6 | - | |||
543.41 € | 50 Pieces Per Package | 1 pack | 25 Days | 7 | - | 77 | 9 | 7 | - | |||
615.12 € | 50 Pieces Per Package | 1 pack | 25 Days | 8 | - | 87 | 9 | 8 | - | |||
689.08 € | 50 Pieces Per Package | 1 pack | 25 Days | 9 | - | 97 | 9 | 9 | - | |||
330.53 € | 25 Pieces Per Package | 1 pack | 26 Days | 10 | - | 107 | 9 | 10 | - | |||
364.15 € | 25 Pieces Per Package | 1 pack | 25 Days | 11 | - | 117 | 9 | 11 | - | |||
519.24 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 12 | - | 127 | 9 | 12 | - |
Loading...
Product size (height)(mm) | 22.10 | Clamp width(mm) | 10 | Min. stripping length(mm) | 8 |
---|---|---|---|---|---|
Nominal current(A) | 23 | Nominal voltage(V) | 690 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 20 | AWG max. | 14 | Pins per row | 4 |
Colour | Grey | Connector type (category) | Punch-down block | Configuration | L |
Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
Product size (width)(mm)
Stripping length (max.)(mm)
No. of rows
Weight(g)
Filter by standard shipping days
Optional Attributes