Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-994 |
280-996 |
280-999 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Nominal current (A) | |
---|---|---|---|---|---|---|---|---|
201.67 € | 100 Pieces Per Package | 1 pack | 26 Days | 28 | 20 | |||
168.05 € | 100 Pieces Per Package | 1 pack | 8 Days | 36.50 | 23 | |||
201.67 € | 100 Pieces Per Package | 1 pack | 8 Days | 28 | 20 |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 5 | Clamp width(mm) | 5 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal voltage(V) | 550 |
Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.2 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 24 | AWG max. | 14 |
No. of rows | 1 | Pins per row | 4 | Colour | Grey |
Connector type (category) | Continuity | Configuration | L | Connection (components) | Pull spring |
Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |