4-conductor protective conductor terminal 880【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

880-837

Part Number
880-837
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

308.12 €

50 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 29 Product size (length)(mm) 5
Product size (width)(mm) 5 Clamp width(mm) 5 Stripping length (max.)(mm) 8
Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.08
Max. cross section (inflexible)(mm²) 4 AWG (min.) 28 AWG max. 12
No. of rows 1 Pins per row 4 Weight(g) 14.284
Colour Green-yellow Connector type (category) PG terminal Configuration Terre
Connection (components) Pull spring Industrial goods Yes

This page is 4-conductor protective conductor terminal 880, part number 880-837.
You can find the detail information about specifications and dimensions on part number 880-837.

Tech Support