4-conductor sensor LED supply terminal block 270【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

270-574/281-483

Part Number
270-574/281-483
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.67 €

10 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 2 Product size (height)(mm) 39 Product size (width)(mm) 5
Clamp width(mm) 5 Stripping length (max.)(mm) 7 Min. stripping length(mm) 6
Nominal voltage(V) 24 Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 2.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5 AWG (min.) 28
AWG max. 14 No. of rows 4 Colour Orange
Connector type (category) Proximity switch terminal Connection (components) Pull spring Connector features + green LEED
Industrial goods Yes

This page is 4-conductor sensor LED supply terminal block 270, part number 270-574/281-483.
You can find the detail information about specifications and dimensions on part number 270-574/281-483.

Tech Support