Manufacturer part number: 270-570/281-434
Brand: WAGO
Price: 468.95 €
Delivery time: 9 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
270-570/281-434
Number of pins(Pole) | 5 | Product size (height)(mm) | 39 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 7 | Min. stripping length(mm) | 6 |
Nominal voltage(V) | 24 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 4 | Colour | Grey |
Connector type (category) | Proximity switch terminal | Configuration | L | Connection (components) | Pull spring |
Connector features | + red LED | Industrial goods | Yes |
This page is 4-conductor sensor LED terminal block 270, part number 270-570/281-434.
You can find the detail information about specifications and dimensions on part number 270-570/281-434.