4-conductor sensor terminal block, with ground connection via push-in type jumper bars 2000【50 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2000-5410

Part Number
2000-5410
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

519.24 €

50 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 10 Clamp width(mm) 7 Stripping length (max.)(mm) 11
Min. stripping length(mm) 9 Nominal current(A) 13.5 Nominal voltage(V) 250
Min. cross section (flexible)(mm²) 0.14 Max. cross section (flexible)(mm²) 1.5 Min. cross section (inflexible)(mm²) 0.14
Max. cross section (inflexible)(mm²) 1.5 AWG (min.) 24 AWG max. 16
No. of rows 4 Pins per row 2 Colour Grey
Connector type (category) Proximity switch terminal Connection (components) Pull spring Connector features + PG connector
Industrial goods Yes

This page is 4-conductor sensor terminal block, with ground connection via push-in type jumper bars 2000, part number 2000-5410.
You can find the detail information about specifications and dimensions on part number 2000-5410.

Tech Support