4-conductor shield terminal block 2001【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2001-1408

Part Number
2001-1408
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

469.47 €

100 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 32.90 Product size (length)(mm) 4.2
Product size (width)(mm) 4.2 Clamp width(mm) 4.20 Stripping length (max.)(mm) 9
Nominal current(A) 18 Min. cross section (flexible)(mm²) 0.25 Max. cross section (flexible)(mm²) 2.50
Min. cross section (inflexible)(mm²) 0.25 Max. cross section (inflexible)(mm²) 1.5 AWG (min.) 22
AWG max. 14 No. of rows 1 Pins per row 4
Weight(g) 8.291 Colour White Connector type (category) Shielding terminal
Connection (components) Pull spring Industrial goods Yes

This page is 4-conductor shield terminal block 2001, part number 2001-1408.
You can find the detail information about specifications and dimensions on part number 2001-1408.

Tech Support