Manufacturer part number: 261-337
Brand: WAGO
Price: 218.63 €
Delivery time: 6 Days
Product size (height): 18 mm
Product size (length): - mm
Stripping length (max.): 9 mm
Min. stripping length: 8 mm
Contamination level: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
261-337
Part Number
|
---|
261-337 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Contamination level | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
218.63 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | 18 | - | 9 | 8 | - | - | Green-yellow | Terre | + sleeve |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 10 | Clamp width(mm) | 10 |
---|---|---|---|---|---|
Nominal current(A) | 24 | Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 4 | Connector type (category) | Terminal | Connection (components) | Pull spring |
Industrial goods | Yes |
This page is 4-conductor terminal block 261, part number 261-337.
You can find the detail information about specifications and dimensions on part number 261-337.
Configure
Basic Attributes
Product size (length)(mm)
Contamination level
Weight(g)
Product size (height)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Colour
Configuration
Connector features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
261-333/332-000 |
261-333/342-000 |
261-334/332-000 |
261-337/332-000 |
261-337/342-000 |
261-341/332-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Contamination level | Weight (g) | Colour | Configuration | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
245.95 € | 200 Pieces Per Package | 1 pack | Available | 26 Days | 23.20 | - | 9 | 8 | 3 | - | Grey | L | One-sided + actuator | ||
262.35 € | 200 Pieces Per Package | 1 pack | Available | 26 Days | 23.20 | - | 9 | 8 | 3 | - | Grey | L | Two-sided + actuator | ||
245.95 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | 23.20 | - | 9 | 8 | 3 | - | Blue | N | Complies with ATEX Ex I standards | ||
251.40 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | 23.20 | - | 9 | 8 | - | - | Green-yellow | Terre | One-sided + actuator | ||
262.35 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | 23.20 | - | 9 | 8 | - | - | Green-yellow | Terre | Two-sided + actuator | ||
229.55 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | 23.20 | 10 | 8 | - | 3 | 4.24 | Grey | L | One-sided + actuator |