Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
262-341 |
262-344 |
262-346 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|
140.04 € | 100 Pieces Per Package | 1 pack | 7 Days | - | - | - | |||
134.44 € | 100 Pieces Per Package | 1 pack | 7 Days | Blue | N | Complies with ATEX Ex I standards | |||
117.64 € | 100 Pieces Per Package | 1 pack | 7 Days | Orange | - | + latch lock base |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 23 | Product size (width)(mm) | 12 |
---|---|---|---|---|---|
Clamp width(mm) | 12 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
Nominal current(A) | 32 | Nominal voltage(V) | 630 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 4 | Contamination level | 3 | Connector type (category) | Terminal |
Connection (components) | Pull spring | Industrial goods | Yes |