Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
264-203 |
264-205 |
264-206 |
264-207 |
264-208 |
264-209 |
264-210 |
264-211 |
264-212 |
264-252 |
264-253 |
264-254 |
264-255 |
264-256 |
264-257 |
264-258 |
264-259 |
264-260 |
264-261 |
264-262 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (max.) (mm) | Min. cross section (flexible) (mm²) | No. of rows | Weight (g) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
562.97 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | - | - | - | - | - | - | - | ||
431.79 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 5 | 66 | 66 | 8 | 0.50 | 5 | 33.3 | + sleeve | ||
530.17 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 6 | 76 | 76 | 8 | 0.50 | 6 | 43.15 | + sleeve | ||
611.07 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 7 | 86 | 86 | 8 | 0.50 | 7 | 45.7 | + sleeve | ||
1,382.83 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | - | - | - | - | - | - | - | ||
775.04 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 9 | - | 106 | 9 | 0.08 | 9 | - | + sleeve | ||
431.79 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | - | - | - | - | - | - | - | - | ||
475.52 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 11 | - | 126 | 9 | 0.08 | 11 | - | + sleeve | ||
512.68 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 12 | - | 136 | 9 | 0.08 | 12 | - | + sleeve | ||
392.44 € | 100 Pieces Per Package | 1 pack | Available | 21 Days | 2 | - | 27 | 9 | 0.08 | 2 | - | + latch lock base | ||
562.97 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 3 | - | 37 | 9 | 0.08 | 3 | - | + latch lock base | ||
366.21 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 47 | 47 | 8 | 0.50 | 4 | 27.48 | + latch lock base | ||
890.91 € | 100 Pieces Per Package | 1 pack | Available | 21 Days | 5 | - | 57 | 9 | 0.08 | 5 | - | + latch lock base | ||
530.17 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 6 | - | 67 | 9 | 0.08 | 6 | - | + latch lock base | ||
611.07 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 7 | - | 77 | 9 | 0.08 | 7 | - | + latch lock base | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 8 | - | 87 | 9 | 0.08 | 8 | - | + latch lock base | ||
775.04 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 9 | - | 97 | 9 | 0.08 | 9 | - | + latch lock base | ||
431.79 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 10 | - | 107 | 9 | 0.08 | 10 | - | + latch lock base | ||
475.52 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 11 | - | 117 | 9 | 0.08 | 11 | - | + latch lock base | ||
512.68 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 12 | - | 127 | 9 | 0.08 | 12 | - | + latch lock base |
Loading...
Product size (height)(mm) | 22.10 | Clamp width(mm) | 10 | Min. stripping length(mm) | 8 |
---|---|---|---|---|---|
Nominal current(A) | 24 | Nominal voltage(V) | 800 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | Pins per row | 4 | Contamination level | 3 |
Colour | Grey | Connector type (category) | Punch-down block | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
Product size (width)(mm)
Stripping length (max.)(mm)
Min. cross section (flexible)(mm²)
No. of rows
Weight(g)
Connector features
Filter by standard shipping days
Optional Attributes