Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
870-831 |
870-832 |
870-833 |
870-834 |
870-835 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|
128.84 € | 100 Pieces Per Package | 1 pack | 7 Days | 7.33 | Grey | L | - | |||
151.25 € | 100 Pieces Per Package | 1 pack | 7 Days | 7.382 | Orange | - | - | |||
134.44 € | 100 Pieces Per Package | 1 pack | 8 Days | 7.44 | Red | - | - | |||
163.96 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 7.44 | Blue | N | Complies with ATEX Ex I standards | ||
163.96 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 7.44 | Black | - | - |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 27.50 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 6 |
Nominal current(A) | 24 | Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 4 | Contamination level | 3 | Connector type (category) | Continuity |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure