Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
880-831 |
880-831/999-940 |
880-832 |
880-832/999-940 |
880-834 |
880-834/999-940 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|
96.35 € | 50 Pieces Per Package | 1 pack | 7 Days | 1 | 10.2 | Grey | L | - | |||
96.35 € | 50 Pieces Per Package | 1 pack | 7 Days | - | - | - | - | - | |||
100.83 € | 50 Pieces Per Package | 1 pack | 6 Days | 1 | 10.784 | Orange | - | - | |||
100.83 € | 50 Pieces Per Package | 1 pack | 32 Days | 4 | 11 | Orange | - | - | |||
100.83 € | 50 Pieces Per Package | 1 pack | 7 Days | 1 | 10.784 | Blue | N | Complies with ATEX Ex I standards | |||
100.83 € | 50 Pieces Per Package | 1 pack | 4 Days | 1 | 12 | Blue | N | Complies with ATEX Ex I standards |
Loading...
Product size (height)(mm) | 29 | Product size (length)(mm) | 5 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 | Nominal current(A) | 20 |
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 4 |
Contamination level | 3 | Connector type (category) | Continuity | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Weight(g)
Colour
Configuration
Connector features
Filter by standard shipping days
Optional Attributes