• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

4-conductor through terminal block, with push-button 2202【100 Pieces Per Package】

4-conductor through terminal block, with push-button 2202

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 2202-1404

Brand: WAGO

Price: 162.45

Delivery time: 26 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2202-1404

Part Number
2202-1404
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

162.45 €

100 Pieces Per Package

1 pack 26 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 4 Product size (height)(mm) 32.90 Product size (length)(mm) 69.90
Product size (width)(mm) 5.2 Clamp width(mm) 5.20 Stripping length (max.)(mm) 12
Min. stripping length(mm) 10 Nominal current(A) 24 Nominal voltage(V) 800
Min. cross section (flexible)(mm²) 0.25 Max. cross section (flexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.25
Max. cross section (inflexible)(mm²) 4 AWG (min.) 22 AWG max. 12
No. of rows 1 Pins per row 4 Colour Blue
Connector colour Orange Connector type (category) Continuity Connection (components) Push-in connector
Connector features + latchkey Industrial goods Yes

This page is 4-conductor through terminal block, with push-button 2202, part number 2202-1404.
You can find the detail information about specifications and dimensions on part number 2202-1404.

Tech Support