Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Orange | - | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Orange | - | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Orange | - | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Orange | - | + snap hook | ||
650.43 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 44.50 | Orange | - | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 44.50 | Orange | - | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 44.50 | Orange | - | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 44.50 | Orange | - | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 44.50 | Orange | - | - | ||
661.36 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 62 | Grey | L | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Grey | L | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Grey | L | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Grey | L | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Grey | L | + snap hook | ||
628.56 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 44.50 | Grey | L | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 44.50 | Grey | L | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 44.50 | Grey | L | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 44.50 | Grey | L | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 44.50 | Grey | L | - | ||
661.36 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Orange | - | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Orange | - | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 62 | Orange | - | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Orange | - | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Orange | - | + snap hook | ||
650.43 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 44.50 | Orange | - | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 44.50 | Orange | - | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 44.50 | Orange | - | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 44.50 | Orange | - | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 44.50 | Orange | - | - | ||
639.48 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Grey | L | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Grey | L | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Grey | L | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | Grey | L | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 62 | Grey | L | + snap hook | ||
650.43 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 44.50 | Grey | L | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | - | - | - | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 44.50 | Grey | L | - | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 44.50 | Grey | L | - |
Loading...
Number of pins(Pole) | 16 | Product size (width)(mm) | 7.62 | Clamp width(mm) | 7.62 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 8 | Nominal current(A) | 18 |
Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 1.5 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 28 |
AWG max. | 16 | No. of rows | 4 | Pins per row | 4 |
Contamination level | 3 | Connector type (category) | PD terminal | Connection (components) | Pull spring |
Industrial goods | Yes |