Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|
487.40 € | 25 Pieces Per Package | 1 pack | 7 Days | 76 | Grey | L | + snap hook | |||
581.51 € | 25 Pieces Per Package | 1 pack | 26 Days | 76 | Grey | L | + snap hook | |||
509.80 € | 25 Pieces Per Package | 1 pack | 8 Days | 76 | Grey | L | + snap hook | |||
581.51 € | 25 Pieces Per Package | 1 pack | 25 Days | 76 | Grey | L | + snap hook | |||
581.51 € | 25 Pieces Per Package | 1 pack | 7 Days | 76 | Grey | L | + snap hook | |||
503.08 € | 25 Pieces Per Package | 1 pack | 7 Days | 58.50 | Grey | L | - | |||
577.03 € | 25 Pieces Per Package | 1 pack | 7 Days | 58.50 | Grey | L | - | |||
577.03 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | Grey | L | - | |||
577.03 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | Grey | L | - | |||
487.40 € | 25 Pieces Per Package | 1 pack | 8 Days | 76 | White | - | + snap hook | |||
509.80 € | 25 Pieces Per Package | 1 pack | 26 Days | 76 | White | - | + snap hook | |||
581.51 € | 25 Pieces Per Package | 1 pack | 25 Days | 76 | White | - | + snap hook | |||
581.51 € | 25 Pieces Per Package | 1 pack | 7 Days | 76 | White | - | + snap hook | |||
554.63 € | 25 Pieces Per Package | 1 pack | 7 Days | 58.50 | White | - | - | |||
577.03 € | 25 Pieces Per Package | 1 pack | 7 Days | 58.50 | White | - | - | |||
503.08 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | White | - | - | |||
577.03 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | White | - | - | |||
577.03 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | White | - | - | |||
599.44 € | 25 Pieces Per Package | 1 pack | 25 Days | 76 | Blue | N | Complies with ATEX Ex I standards | |||
521.01 € | 25 Pieces Per Package | 1 pack | 7 Days | 76 | Blue | N | Complies with ATEX Ex I standards | |||
599.44 € | 25 Pieces Per Package | 1 pack | 25 Days | 76 | Blue | N | Complies with ATEX Ex I standards | |||
599.44 € | 25 Pieces Per Package | 1 pack | 7 Days | 76 | Blue | N | Complies with ATEX Ex I standards | |||
592.72 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | Blue | N | Complies with ATEX Ex I standards | |||
592.72 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | Blue | N | Complies with ATEX Ex I standards | |||
592.72 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | Blue | N | Complies with ATEX Ex I standards | |||
487.40 € | 25 Pieces Per Package | 1 pack | 8 Days | 76 | Grey | L | + snap hook | |||
581.51 € | 25 Pieces Per Package | 1 pack | 25 Days | 76 | Grey | L | + snap hook | |||
509.80 € | 25 Pieces Per Package | 1 pack | 8 Days | 76 | Grey | L | + snap hook | |||
581.51 € | 25 Pieces Per Package | 1 pack | 25 Days | 76 | Grey | L | + snap hook | |||
581.51 € | 25 Pieces Per Package | 1 pack | 7 Days | 76 | Grey | L | + snap hook | |||
480.67 € | 25 Pieces Per Package | 1 pack | 7 Days | 58.50 | Grey | L | - | |||
577.03 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | Grey | L | - | |||
577.03 € | 25 Pieces Per Package | 1 pack | 7 Days | 58.50 | Grey | L | - | |||
503.08 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | Grey | L | - | |||
577.03 € | 25 Pieces Per Package | 1 pack | 26 Days | 58.50 | Grey | L | - | |||
487.40 € | 25 Pieces Per Package | 1 pack | 8 Days | 76 | White | - | + snap hook | |||
581.51 € | 25 Pieces Per Package | 1 pack | 25 Days | 76 | White | - | + snap hook | |||
509.80 € | 25 Pieces Per Package | 1 pack | 26 Days | 76 | White | - | + snap hook | |||
509.80 € | 25 Pieces Per Package | 1 pack | 26 Days | 76 | White | - | + snap hook | |||
509.80 € | 25 Pieces Per Package | 1 pack | 25 Days | 76 | White | - | + snap hook | |||
480.67 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | White | - | - | |||
577.03 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | White | - | - | |||
577.03 € | 25 Pieces Per Package | 1 pack | 7 Days | 58.50 | White | - | - | |||
577.03 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | White | - | - | |||
577.03 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | White | - | - | |||
498.60 € | 25 Pieces Per Package | 1 pack | 26 Days | 76 | Blue | N | Complies with ATEX Ex I standards | |||
599.44 € | 25 Pieces Per Package | 1 pack | 25 Days | 76 | Blue | N | Complies with ATEX Ex I standards | |||
599.44 € | 25 Pieces Per Package | 1 pack | 25 Days | 76 | Blue | N | Complies with ATEX Ex I standards | |||
599.44 € | 25 Pieces Per Package | 1 pack | 25 Days | 76 | Blue | N | Complies with ATEX Ex I standards | |||
599.44 € | 25 Pieces Per Package | 1 pack | 25 Days | 76 | Blue | N | Complies with ATEX Ex I standards | |||
498.60 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | Blue | N | Complies with ATEX Ex I standards | |||
592.72 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | Blue | N | Complies with ATEX Ex I standards | |||
521.01 € | 25 Pieces Per Package | 1 pack | 7 Days | 58.50 | Blue | N | Complies with ATEX Ex I standards | |||
592.72 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | Blue | N | Complies with ATEX Ex I standards | |||
592.72 € | 25 Pieces Per Package | 1 pack | 25 Days | 58.50 | Blue | N | Complies with ATEX Ex I standards |
Loading...
Number of pins(Pole) | 32 | Product size (width)(mm) | 7.62 | Clamp width(mm) | 7.62 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 8 | Nominal current(A) | 10 |
Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 1.5 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 28 |
AWG max. | 16 | No. of rows | 8 | Pins per row | 4 |
Contamination level | 3 | Connector type (category) | Shunt terminal | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Colour
Configuration
Connector features
Filter by standard shipping days
Optional Attributes