Additional module for matrix patchboards【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
726-903
726-904
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

76.17 €

25 Pieces Per Package

1 pack 25 Days White

76.17 €

25 Pieces Per Package

1 pack 25 Days Grey

Loading...

  1. 1

Basic information

Product size (height)(mm) 18.1 Product size (length)(mm) 20 Product size (width)(mm) 10.4
Nominal current(A) 10 Nominal voltage(V) 500 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 4
Compatible with series (Wago) 726 Accessory type (serial terminals) Add-on module Connection (components) Spring-loaded terminal
Industrial goods Yes

Tech Support