Busbar terminal block 16 mm²【12 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
812-111
812-112
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Colour

78.43 €

12 Pieces Per Package

1 pack 8 Days 42.49Light grey

94.11 €

12 Pieces Per Package

1 pack 7 Days 41.92Dark grey

Loading...

  1. 1

Basic information

Product size (length)(mm) 38 Stripping length (max.)(mm) 12 Compatible with series (Wago) 812
Accessory type (serial terminals) Terminal block Connection (components) Spring-loaded terminal Industrial goods Yes

Tech Support