Busbar terminal block 4 mm² 812【10 Pieces Per Package】 (812-101)

Busbar terminal block 4 mm² 812 812-101

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 812-101

Brand: WAGO

Price: 87.13

Delivery time: 30 Days


Technical Data:

Weight: 36.624 g

Colour: Light grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

812-101

Part Number
812-101
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Colour

87.13 €

10 Pieces Per Package

1 pack Available 30 Days 36.624Light grey

Loading...

  1. 1

Basic information

Product size (length)(mm) 75 Stripping length (max.)(mm) 10 Compatible with series (Wago) 812
Accessory type (serial terminals) Terminal block Connection (components) Spring-loaded terminal Industrial goods Yes

This page is Busbar terminal block 4 mm² 812, part number 812-101.
You can find the detail information about specifications and dimensions on part number 812-101.

Variation of this product

Part Number
812-103
812-104
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(g)
Colour

89.32 €

10 Pieces Per Package

1 pack Available 7 Days 36.834Red

89.32 €

10 Pieces Per Package

1 pack Available 7 Days 36.834Blue

Tech Support