Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
869-311 |
869-314 |
869-316 |
869-317 |
869-319 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Weight (g) | Colour | |
---|---|---|---|---|---|---|---|---|---|
94.11 € | 100 Pieces Per Package | 1 pack | 7 Days | 500 | 4.137 | Grey | |||
109.79 € | 100 Pieces Per Package | 1 pack | 7 Days | 500 | 4.137 | Blue | |||
107.55 € | 100 Pieces Per Package | 1 pack | 7 Days | 500 | 4.129 | Orange | |||
109.79 € | 100 Pieces Per Package | 1 pack | 7 Days | - | 4.129 | Green-yellow | |||
109.79 € | 100 Pieces Per Package | 1 pack | 7 Days | 500 | 4.137 | Light grey |
Loading...
Product size (height)(mm) | 27.60 | Product size (length)(mm) | 5 | Product size (width)(mm) | 33.40 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 7 | Min. stripping length(mm) | 6 | Nominal current(A) | 24 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 12 |
Connector type (category) | Continuity | Connection (components) | Spring-loaded terminal | Connector features | + latch lock base |
Industrial goods | Yes |