Manufacturer part number: 869-321
Brand: WAGO
Price: 125.27 €
Delivery time: 7 Days
Nominal voltage: 500 V
Weight: 4.038 g
Colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
869-321
Part Number
|
---|
869-321 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Weight (g) | Colour | |
---|---|---|---|---|---|---|---|---|---|
125.27 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 500 | 4.038 | Grey |
Loading...
Product size (height)(mm) | 27.60 | Product size (length)(mm) | 5 | Product size (width)(mm) | 33.40 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 7 | Min. stripping length(mm) | 6 | Nominal current(A) | 24 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 12 |
Connector type (category) | Continuity | Connection (components) | Spring-loaded terminal | Connector features | + CAGE CLAMP® |
Industrial goods | Yes |
This page is Center terminal block, without snap-in mounting foot 869, part number 869-321.
You can find the detail information about specifications and dimensions on part number 869-321.
Part Number |
---|
869-324 |
869-326 |
869-327 |
869-329 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | Weight (g) | Colour |
---|---|---|---|---|---|---|---|---|---|
130.71 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 500 | 4.104 | Blue | ||
125.27 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 500 | 4.104 | Orange | ||
130.71 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | - | 4.129 | Green-yellow | ||
130.71 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 500 | 4.104 | Light grey |