Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2000-1201 |
2000-1204 |
2000-1301 |
2000-1304 |
2000-1401 |
2000-1404 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pins per row | Type (misc.) | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|
0.97 € | 1 | Available | 3 Days | 2 | 2-conductors | Grey | L | ||
1.33 € | 1 | Available | 3 Days | 2 | 2-conductors | Blue | N | ||
2.05 € | 1 | Available | 3 Days | 3 | 3-conductor | Grey | L | ||
1.53 € | 1 | Available | 3 Days | 3 | 3-conductor | Blue | N | ||
1.53 € | 1 | Available | 3 Days | 4 | 4-conductors | Grey | L | ||
1.85 € | 1 | Available | 3 Days | 4 | 4-conductors | Blue | N |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 3.5 | Clamp width(mm) | 3.50 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 | Nominal current(A) | 13.5 |
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (flexible)(mm²) | 1.5 |
Min. cross section (inflexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 24 |
AWG max. | 16 | No. of rows | 1 | Connector type (category) | Continuity |
Connection (components) | Pull spring |